Context | ID | Description | ACC | Size |
---|---|---|---|---|
EDBG_CTXT_CTRL | EDBG_CTRL_LED_USAGE |
Enables or disables LED usage (for power saving). 0x00: LEDs disabled 0x01: LEDs enabled |
RW | 1 byte |
EDBG_CTRL_EXT_PROG |
Enables or disables the external debug interface, if present. 0x00: external interface disabled 0x01: external interface enabled |
RW | 1 byte | |
EDBG_CTRL_TARGET_POWER |
Enables or disables power for target device, if present. 0x00: power disabled 0x01: power enabled |
RW | 1 byte |