Clears hardware breakpoint resources on the target OCD module.
Note: tinyAVR and megaAVR (debugWIRE) devices have no hardware breakpoint resources.
Note: megaAVR (JTAG) devices have three hardware breakpoints.
Note: AVR XMEGA devices have two hardware breakpoints.
Note: AVR devices with UPDI have one hardware
breakpoint.
Table 1. Hardware Breakpoint Clear
Command Format
Field |
Size |
Description |
CMD_AVR8_HW_BREAK_CLR |
1 byte |
Command ID |
Version (0x00) |
1 byte |
Command version |
Number |
1 byte |
Breakpoint number to clear (1, 2, or 3) |
Responses: