SPI Set Baud

Sets the clock frequency to be used for SPI programming.

Table 1. SPI Set Baud Command Format
Field Size Description
SPI_CMD_SET_BAUD 1 byte Command ID
Baud 2 bytes Baud rate to use (kbit/s)

Response:

Table 2. SPI Set Baud Response
Field Size Description
SPI_CMD_SET_BAUD 1 byte Command ID
Status 1 byte

SPI_STATUS_CMD_OK or

SPI_STATUS_BAUD_INVALID