Programming and debugging interface (HID)
CDC Virtual COM port
Atmel Data Gateway Interface
The CDC Virtual COM port implementation provides a simple link between a COM port registered on the host PC and a RX-TX pin pair on the EDBG. This pair is connected to a UART pin pair on the board on which the EDBG is embedded.
The DGI is a bidirectional interface for streaming data to and from the EDBG. It is a custom interface with input and output BULK endpoints. The DGI protocol is specified in a separate document.