Activates the selected physical interface, if necessary, and makes contact with the target interface. If no interface is detected, a FAILED response is returned, else the device ID is returned.
Field | Size | Description |
---|---|---|
AVR32_CMD_ACTIVATE_PHYSICAL | 1 byte | Command ID |
Version (0x00) | 1 byte | Command version |
Reset | 1 bytes |
0x00: no NOT use external reset 0x01: apply external reset during activation |
Responses: