Programming and Debugging Commands

Programming and debugging of AVR UC3 devices is done using the protocol commands described in this document. Very little processing is done on the debugger, leaving the host to control the session. aWire and JTAG functionality is equivalent.