Figure 1. 8-Pin PDIP, SOIC, DFN
Figure 2. 14-Pin PDIP, SOIC, TSSOP
Figure 3. 16-Pin VQFN
Note: It is recommended that the exposed
bottom pad be connected to VSS; however, it must not be the only
VSS connection to the device.
Figure 4. 20-Pin PDIP, SOIC, SSOP
Figure 5. 20-Pin QFN
Note: It is recommended that the exposed
bottom pad be connected to VSS; however, it must not be the only
VSS connection to the device.
Figure 6. 28-Pin SPDIP, SOIC, SSOP
Figure 7. 28-Pin VQFN
Figure 8. 40-Pin PDIP
Figure 9. 40-Pin QFN
Figure 10. 44-Pin TQFP