The on-board interfaces for the user include USB power supply socket, DALI bus connector, and UPDI header. The Status LEDs and the Lighting LED can be used for indicating.
There are some parts reserved and not mounted, including the ISP/SPI header and the Button.