The BIST-XPRO enables selective introduction of failures, such as shorts or open, to the feeding lines of the sensor. The real time detection of these failures is an essential part of these safety-related applications:
The board connects between compatible XPRO MCU boards or to Curiosity Nano MCU boards via the Curiosity Nano Touch Adapter and extension sensor boards, such as the QT7-XPRO.
The BIST-XPRO enables quick testing of the BIST and Power-up Self-Test (POST) routines for their effectiveness to test common pin failures: