The BIST-XPRO is designed to support Touch XPRO extension kits with a focus on the
QT7-XPRO. The nature of the BIST allows for usage with any other extension kit and is
not limited to touch.
This kit is supported by Xplained Pro Microcontroller boards that have a capacitive touch
enabled MCU and a matching pinout that connects support extension sensors.
The MCU boards currently supported are:
- ATtiny817 Xplained Pro
- ATtiny3217 Xplained Pro
- ATmega324PB Xplained Pro
- SAM D11 Xplained Pro
- SAM D20 Xplained Pro
- SAM D21 Xplained Pro
- SAM DA1 Xplained Pro
- SAM C21 Xplained Pro
- SAM L10 Xplained Pro
- SAM L11 Xplained Pro
- SAM L22 Xplained Pro
- SAM E54 Xplained Pro
If using the
Curiosity Nano Touch Adapter or the
Curiosity Nano Base for Click
boards™, the BIST-XPRO can also be used with the following Curiosity
Nano MCU boards:
- ATmega4809 Curiosity Nano
- ATtiny3217 Curiosity Nano
- PIC16F15244 Curiosity Nano
- PIC16F15376 Curiosity Nano
- PIC16F18446 Curiosity Nano
- PIC18F47K42 Curiosity Nano
- SAM D21 Curiosity Nano
- SAM E51 Curiosity Nano
The supported extension sensor kits include:
- QT5 Xplained Pro
- QT7 Xplained Pro
- T9 Xplained Pro
- T10 Xplained Pro
Learn more about the Curiosity Nano Development Platform.