1 |
ID |
Pin to communicate with the ID chip on an extension board |
2 |
GND |
Ground |
3 |
ADC(+) |
Analog-to-Digital Converter; alternatively, a pin for the positive
terminal of a differential ADC |
4 |
ADC(-) |
Analog-to-Digital Converter; alternatively, a pin for the negative
terminal of a differential ADC |
5 |
GPIO1 |
General purpose I/O pin |
6 |
GPIO2 |
General purpose I/O pin |
7 |
PWM(+) |
Pulse Width Modulation; alternatively, a pin for the positive part of
a differential PWM |
8 |
PWM(-) |
Pulse Width Modulation; alternatively, a pin for the negative part of
a differential PWM |
9 |
IRQ/GPIO |
Interrupt request pin and/or general purpose I/O pin |
10 |
SPI_SS_B/ GPIO |
Host select pin for Serial Peripheral Interface (SPI) and/or general
purpose I/O pin |
11 |
I2C_SDA |
Data pin for I2C interface. Always connected, bus type |
12 |
I2C_SCL |
Clock pin for I2C interface. Always connected, bus type |
13 |
UART_RX |
Receiver pin of target device UART |
14 |
UART_TX |
Transmitter pin of target device UART |
15 |
SPI_SS_A |
Client select for SPI. This pin should preferably not be connected to
anything else |
16 |
SPI_MOSI |
SPI host out, client in pin. Always connected, bus type |
17 |
SPI_MISO |
SPI host in, client out pin. Always connected, bus type |
18 |
SPI_SCK |
SPI clock pin. Always connected, bus type |
19 |
GND |
Ground pin for extension boards |
20 |
VCC |
Power pin for extension boards |