Select Master SPI communication mode provided with a synchronous clock and data output.
This bit selects either LSB or MSB of the data to be transmitted first. Default is used here.
This bit determines if data is sampled on the trailing edge of XCK.
For Master SPI mode, only ten MSBs are valid. The calculation equations are described in the data sheet.
Set this interrupt to enable for data sending.
Set to enable USART transmitter.