What’s New
- v2.0.2
- Updated for compatibility with MPLAB® X 6.05.
- v2.0.1
- Updated for compatibility
with MCC v4.0.0.
- v2.0.0
- Updated to
CryptoAuthentication Library version 20191122
- Updated to reflect changes to
encrypted read operation API to allow supply of a host nonce (to prevent
replay of a read sequence to the host). Reverting back to using constant
host nonce can be done by enabling the macro
ATCA_USE_CONSTANT_HOST_NONCE.
- Added GUI options to reflect
above improvement.
- UART module is now
automatically loaded if the "Generate Example" button is checked.
- v1.0.0
- LIbrary based of CryptoAuthentication Library version 20190517
- Initial release with support
for ATECC508A, ATECC608A, and ATSHA204A Secure devices