Note: The CryptoAuthentication Library can
only support devices with at least 3728 Bytes of Data RAM (The library takes up at least
2279 Bytes of memory). PIC16F devices are not supported due to data memory limitations.
- 8-bit PIC Families
- PIC18(L)FXXK40
- PIC18(L)FXXK42
- PIC18(L)FXXK83
- PIC18FXXQ10
- PIC18F26Q10
- PIC18F27Q10
- PIC18F46Q10
- PIC18F47Q10
- PIC18FXXQ40
- PIC18FXXQ41
- PIC18FXXQ43
- PIC18F27Q43
- PIC18F47Q43
- PIC18F57Q43
- 8-bit AVR Families
- ATmega480X
- AVR128DAxx
- AVR128DBxx
Note: The compilation test for this version
was done on PIC18F47K40, ATmega4808.