To install the MPLAB® Code Configurator Plugin:
- 1.In MPLAB X IDE, select
Plugins from the Tools menu.
- 2.Select the Available
Plugins tab.
- 3.Check the box for the
MPLAB® Code Configurator v3,
and click on Install.
To install the CryptoAuth Library:
- 1.Open the MPLAB Code Configurator page: https://www.microchip.com/mcc .
- 2.Scroll to the bottom of the page and select the Current Downloads
tabs.
- 3.Download the CryptoAuthLibrary
(
CryptoAuthLibrary-1.0.0.mc3lib
).
- 4.In the MPLAB® X IDE click on Tools → Options.
- 5.Click on Plugins tab.
- 6.Click on Install Library.
- 7.Browse to the location where you saved the
CryptoAuthLibrary-1.0.0.mc3lib
, select and
click Open.