Documentation for the CryptoAuthentication code library can be accessed at https://github.com/MicrochipTech/cryptoauthlib/tree/master/docs. Kindly download the whole folder and then
double-click the index.html
file.
Additional help and code tips for AVR CryptoAuthentication Applications can be found at http://ww1.microchip.com/downloads/en/AppNotes/Atmel-8984-CryptoAuth-CryptoAuthLib-ApplicationNote.pdf.
For more information on Microchip’s CryptoAuthentication™ devices such as datasheets, product documents, and schematics, visit https://www.microchip.com/design-centers/security-ics/cryptoauthentication