CLCxGLS0
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
G1D4T | G1D4N | G1D3T | G1D3N | G1D2T | G1D2N | G1D1T | G1D1N |
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Resetx | x | x | x | x | x | x | x |
Value | Description |
---|---|
1 |
dyN is gated into g1 |
0 |
dyN is not gated into g1 |
Value | Description |
---|---|
1 |
dyT is gated into g1 |
0 |
dyT is not gated into g1 |