CLCxGLS1
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
G2D4T | G2D4N | G2D3T | G2D3N | G2D2T | G2D2N | G2D1T | G2D1N |
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Resetx | x | x | x | x | x | x | x |
Value | Description |
---|---|
1 |
dyN is gated into g2 |
0 |
dyN is not gated into g2 |
Value | Description |
---|---|
1 |
dyT is gated into g2 |
0 |
dyT is not gated into g2 |