To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
Architecture: | ATSAMA5 | = Arm Cortex-A5 CPU |
Product Group: | D225 | = 196-ball general-purpose microprocessor family |
D27 | = 289-ball or 361-ball general-purpose microprocessor family | |
D28 | ||
Memory Type and Size: | D1M | = 128-Mbit DDR2 SDRAM |
D5M | = 512-Mbit DDR2 SDRAM | |
D1G | = 1-Gigabit DDR2 SDRAM | |
LD1G | = 1-Gigabit LPDDR2 SDRAM | |
LD2G | = 2-Gigabit LPDDR2 SDRAM | |
Mask Revision: | C | |
Package: | C | = BGA |
Temperature Range: | U | = -40°C to +85°C (Industrial) |
Carrier Type: | Blank | = Standard packaging (tray) |
R | = Tape and Reel |