Silicon Issue Summary

Table 1. Silicon Issue Summary
Module Feature Item No. Issue Summary Affected Revisions
A3 A5 A6 A7 A8
Nonvolatile Memory (NVM) Self-write operation 1.1.1 Self-write operation may not work above 85°C with VDD above 5.3V X        
Capture/Compare/PWM (CCP) PWM mode 1.2.1 Duty cycle values are incorrect X X X X X
Enhanced Universal Synchronous Asynchronous Receiver Transmitter (EUSART) Transmit mode 1.3.1 Possible duplicate byte transmitted X X X X X
Host Synchronous Serial Port (MSSP) Start and Stop interrupt function 1.4.1 A race condition can cause the Start and/or Stop flags to be set when I2C is enabled X X X X X
In-Circuit Serial Programming Low-Voltage Programming 1.5.1 Low-Voltage Programming is not possible when VDD is below BORV while BOR is enabled X X X X X
Watchdog Timer (WDT) Watchdog Timer Reset 1.6.1 WDT reset may not work properly while device is not in Sleep X X X    
Configuration Words (CONFIG) Sleep 1.7.1 Waking from Sleep may cause unexpected behavior. X X X X  
Note: Only those issues indicated in the last column apply to the current silicon revision.