The PIC16F15244 Curiosity Nano Evaluation Kit is a hardware platform to evaluate microcontrollers in the PIC16F152xx family. This board has the PIC16F15244 microcontroller (MCU) mounted.
Supported by MPLAB® X IDE, the board provides easy access to the features of the PIC16F15244 to explore how to integrate the device into a custom design.
The Curiosity Nano series of evaluation boards include an on-board debugger. No external tools are necessary to program and debug the PIC16F15244.