Once the board is powered, the green status LED will be lit,
MPLAB® X IDE will auto-detect which
boards are connected. The Kit Window in
MPLAB® X IDE will present relevant
information like data sheets and board documentation. The
PIC16F15244 device on the
PIC16F15244 Curiosity Nano board is programmed and
debugged by the on-board debugger and, therefore, no external programmer or debugger
tool is required.
Tip: The Kit Window can be opened in MPLAB® X IDE through the menu bar .