The following list contains links to the most relevant documents and software for the
PIC16F15244 Curiosity Nano board:
- MPLAB®X IDE - MPLAB X
IDE is a software program that runs on a PC (Windows®, Mac OS®, Linux®) to
develop applications for Microchip microcontrollers and digital signal controllers. It is
called an Integrated Development Environment (IDE) because it provides a single integrated
“environment” to develop code for embedded microcontrollers.
- MPLAB®XC Compilers
- MPLAB® XC8 C Compiler is available as a free, unrestricted-use
download. Microchips MPLAB® XC8 C Compiler is a comprehensive solution
for your project’s software development on Windows®, macOS® or Linux®. MPLAB® XC8 supports all
8-bit PIC® and AVR® microcontrollers (MCUs).
- MPLAB®Code Configurator - MPLAB Code Configurator (MCC) is a free software
plug-in that provides a graphical interface to configure peripherals and functions specific
to your application.
- Microchip Sample Store - Microchip sample store where you
can order samples of devices.
- MPLAB Data Visualizer - MPLAB
Data Visualizer is a program used for processing and visualizing data. The Data Visualizer
can receive data from various sources such as serial ports and on-board debugger’s Data
Gateway Interface, as found on Curiosity Nano and Xplained Pro boards.
- PIC®AVR®MicrochipandExamples -
Microchip PIC and AVR Device Examples is a collection of examples and labs that use
Microchip development boards to showcase the use of PIC and AVR device peripherals.
- PIC®AVR®MicrochipandSolutions
- Microchip PIC and AVR Device Solutions contains complete applications for use with
Microchip development boards, ready to be adapted and extended.
- PIC16F15244 Curiosity Nanowebsite - Kit information, latest user
guide, and design documentation.
- PIC16F15244 Curiosity Nanoon Microchip Direct
- Purchase this kit on Microchip Direct.