Steps to start exploring the PIC16F15244 Curiosity Nano board:
- 1.Download Microchip MPLAB®X IDE.
- 2.Download MPLAB®XC C Compiler.
- 3.Launch MPLAB® X IDE.
- 4.Optional: Use MPLAB®Code Configurator to generate drivers and
examples.
- 5.Write your application code.
- 6.Connect a USB cable (Standard-A to Micro-B or Micro-AB) between the PC and the
debug USB port on the board.