Features
- PIC16F15244 Microcontroller
- One Yellow User LED
- One Mechanical User Switch
- On-Board Debugger:
- Board identification in
Microchip MPLAB® X IDE
- One green power and status
LED
- Programming and debugging
- Virtual serial port
(CDC)
- One debug
GPIO channel (DGI GPIO)
- USB Powered
- Adjustable Target Voltage:
- MIC5353 LDO regulator
controlled by the on-board debugger
- 1.8–5.1V output voltage (limited by USB input voltage)
- 500 mA maximum output current
(limited by ambient temperature and output voltage)