The following list contains links to the most relevant documents and
software for the SAM G53 Xplained
Pro.
- Xplained Pro products -
Atmel Xplained Pro is a series of small-sized and easy-to-use evaluation kits for Atmel
microcontrollers and other Atmel products. It consists of a series of low-cost MCU boards
for evaluation and demonstration of features and capabilities of different MCU
families.
- Atmel Studio -
Free Atmel IDE for development of C/C++ and assembler code for Atmel microcontrollers.
- Atmel sample store -
Atmel sample store where you can order samples of devices.
- EDBG User Guide
- User guide containing more information about the on-board Embedded Debugger.
- IAR Embedded
Workbench®ARM®for -
This is a commercial C/C++ compiler that is available for ARM. There is a 30 day evaluation
version as well as a code size limited kick-start version available from their website. The
code size limit is 16KB for devices with M0, M0+, and M1 cores and 32KB for devices with
other cores.
- Atmel Data Visualizer - Atmel Data Visualizer is a program used for processing and visualizing data. Data
Visualizer can receive data from various sources such as the Embedded Debugger Data Gateway
Interface found on Xplained Pro boards and COM ports.
- Hardware Users Guide in PDF format - PDF version of this User
Guide.
- Design Documentation - Package containing CAD source,
schematics, BOM, assembly drawings, 3D plots, layer plots etc.
- SAM G53 Xplained Pro on the Atmel website - Atmel website link.