Features
- Atmel ATSAMG53N19 microcontroller
- Embedded debugger (EDBG)
- USB interface
- Programming and debugging (target)
through Serial Wire Debug (SWD)
- Virtual COM-port interface to
target via UART
- Atmel Data Gateway interface (DGI)
to target via UART or TWI
- Four GPIOs connected to target for
code instrumentation
- Digital I/O
- Two mechanical buttons (including
one reset button)
- One user LED
- Three extension headers
- I2C interface for SAM
G53 high speed I2C slave
- Two possible power sources
- External power
- Embedded debugger USB
- 32kHz crystal