The SAM G53 Xplained Pro contains two mechanical buttons. One button is the RESET button connected to the SAM G53 reset line and the other is a generic user configurable button. When a button is pressed it will drive the I/O line to GND.
Pin on SAM G53 | Silkscreen text |
---|---|
NRST | RESET |
PA02 | SW0 |