This section lists all the FAQs related to the Libero SoC Design Suite availability and download.
The following tools are available that can be downloaded in addition to the Libero SoC Design Suite:
To know the system requirements for Libero SoC Design Suite, see Libero SoC System Requirements.
Apart from the system requirements, it is required to:
export
DISPLAY=:0
Microsemi supports Ubuntu 18.04. The following steps enable you to run Libero SoC on Ubuntu:
export DISPLAY=:0
microsemi_wuclean –R
Libero SoC Design Suite requires a software license to run. A few licenses are free, and a few must be purchased.
Refer to the table on the following webpage to know more about available license types: Libero SoC License Types
You can download the software from Libero SoC v12.0 and later and Libero SoC v11.9 and earlier for older versions.
The MEs of Synplify Pro and ModelSim (Pro) are tested by Microsemi to ensure their proper functioning with the version of Libero SoC Design Suite and the Designer with which they are bundled. However, it is not mandatory to use the MEs of Synplify Pro and ModelSim (Pro) to design for a Microsemi device. If you have a licensed copy of the standard editions of Synplify Pro and ModelSim (Pro), you can use them instead. Devices released after, and including SmartFusion2 use precompiled libraries, see Precompiled Simulation Libraries . Library compilation is not required when using the ME of ModelSim that is bundled with Libero SoC Design Suite .
See the Libero SoC v12.0 and later to access the tutorials, online training webcasts, software user guides, and manuals.