This section lists all the FAQs related to the Libero SoC Design Suite start-up.
If you use a Libero SoC Design Suite free license, devices supported by that free license are available for selection. For more details, see Libero SoC Licensing.
To know the operating systems supported for Libero SoC Design Suite, see Libero SoC System Requirements.
Launch Libero SoC Design Suite using the following
command:<Libero_Installation_Folder>/Libero/bin64/libero
. For
additional information to launch Libero SoC Design Suite on Linux, see Libero Software Installation and Licensing Guide.
Contact Microsemi Customer Portal for debugging assistance on this issue. Following is a list of possible causes:
The latest Libero SoC Design Suite release information is available at Libero SoC v12.0 and later.
The older Libero SoC Design Suite release information is available at Libero SoC Previous Release Information and Libero IDE Previous Release Information.
Libero SoC Design Suite free Silver license supports PolarFire security devices. For more details, see Libero SoC Licensing (1711).