This application note describes the image frequency considerations pertinent to RF-based
applications. This application note also discusses the technical details, resultant
limitations and provides a simple tool to estimate the image frequency influence on the
application. Additionally, the application note supports the following products:
- ATA5830, ATA5830N
- ATA5780, ATA5780N
- ATA5831, ATA5832, ATA5833,
ATA5835
- ATA5781, ATA5782, ATA5783,
ATA5785, ATA5787
- ATA8510, ATA8515
- ATA8210, ATA8215