TRUTHn

Name:
TRUTHn
Offset:
0x0B + n*0x04 [n=0..5]
Reset:
0x00
Access:
Enable-Protected
Bit76543210
TRUTHn[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bits 7:0 – TRUTHn: Truth Table

Truth Table

These bits determine the output of LUTn according to the LUTn-TRUTHSEL[2:0] inputs.

Bit Name Value Description
TRUTHn[0] 0 The output of LUTn is 0 when the inputs are 'b000
1 The output of LUTn is 1 when the inputs are 'b000
TRUTHn[1] 0 The output of LUTn is 0 when the inputs are 'b001
1 The output of LUTn is 1 when the inputs are 'b001
TRUTHn[2] 0 The output of LUTn is 0 when the inputs are 'b010
1 The output of LUTn is 1 when the inputs are 'b010
TRUTHn[3] 0 The output of LUTn is 0 when the inputs are 'b011
1 The output of LUTn is 1 when the inputs are 'b011
TRUTHn[4] 0 The output of LUTn is 0 when the inputs are 'b100
1 The output of LUTn is 1 when the inputs are 'b100
TRUTHn[5] 0 The output of LUTn is 0 when the inputs are 'b101
1 The output of LUTn is 1 when the inputs are 'b101
TRUTHn[6] 0 The output of LUTn is 0 when the inputs are 'b110
1 The output of LUTn is 1 when the inputs are 'b110
TRUTHn[7] 0 The output of LUTn is 0 when the inputs are 'b111
1 The output of LUTn is 1 when the inputs are 'b111