The alternate pin configurations are:
PE3 can also be used as ADC input channel 7. ADC input channel 7 uses analog power AVCC.
PE2 can also be used as ADC input channel 6. ADC input channel 6 uses analog power AVCC.
No alternate function.
ACO Analog Compare Output pin is multiplexed with PE0.