The BM83 module can be soldered to the host board using standard leaded and lead-free solder reflow profiles. The BM83 module is assembled using a standard lead-free reflow profile, IPC/JEDEC J-STD-020.
To avoid the damage to the module, it is mandatory to follow the recommendations as listed:
The following figure illustrates the reflow profile of the BM83 module.