The Atmel EDBG features an interface for streaming data from the target device to a computer, called the Data Gateway Interface (DGI). This is meant as an aid in debugging and demonstration of features in the application running on the target device.
DGI consists of multiple channels for data streaming. The available channels are listed in the sections below. Note that not all interfaces need to be implemented on all kits, and that different kits can implement a different subset of these interfaces. Refer to the specific kit's user guide for details.