The EDBG features a CDC class USB interface that implements a Virtual COM Port. A UART connected to a target device is used to enable easy communication between a computer and the target.
Baud Rate: Flexible and accurate settings up to 2Mbps
Parity: None, Even, Odd, Mark, Space
Stop Bits: 1 bit, 1.5 bits, 2 bits
Note that the UART pins of the EDBG are tri-stated when no terminal program is connected to the Virtual COM Port on the computer. This mechanism relies on the terminal program sending a DTR signal.
The Virtual COM Port is supported by the terminal extension in Atmel Studio. Most other terminal applications will work as well.