Up to four General Purpose Input/Output (GPIO) signals are connected to DGI. In input mode, they can be used as a status indication from the target device. In output mode, they can be used as virtual control signals to simulate buttons.
The GPIO interface is always timestamped. It is only useful for signals with a relatively slow toggle rate (<250kHz).