Repairs and Enhancements
v2.0.2
- Library framework updates for compatibility with MPLAB X IDE v6.05.
v2.0.1
- Updated the library for MCC Plugin v4.0.0 compatibility
v2.0.0
- Improvements:
- Added tooltips to the GUI
- Improved Cloud interface added to application features allowing for easy swap between
cloud platforms
- APIs and structure in “cloud_service.h” refactored
- API in “wifi_service.h” refactored
- Optimized LED driver code size and created a simple interface to control the LEDs
- Optimized the frequency at which the application queries WINC module for NTP time in
order to maintain the system time
- Bugfixes:
- Updated interrupt priority levels to address issue of missing character intermittently
during ‘drag and drop’ of the wifi.cfg file to the CURIOSITY drive
- Enabled pull-up on the floating UART2 Rx pin to prevent reception of garbage data
- Issues in Yellow and Green LED behavior resolved when connection loss occurred, which
made it appear as if the board was still transmitting data to the cloud