Context switching allows for the generation of a digest to be interrupted to do other
functions or to generate other digests. Context switching can be used only in the SHA256
Digest mode, so it can only occur after a SHA Start has been issued and prior to a SHA
Finalize
command. Context switching may happen multiple times
during the course of a digest generation.
After the context has been read, the device may perform any other operations as required. Upon completion of the other operations, the context may be written back to the ATECC608A-TNGTLS and the SHA256 Digest generation process may continue until it has completed.
Opcode |
Mode |
Param2 |
Data |
Description |
---|---|---|---|---|
0x47 | 0x06 | 0x00 00 | 0 bytes | Read the current context |
0x07 | 0x00 [ByteCount] | 40 to 99 bytes | Restore the current context from the prior session |
Name | Mode | Size | Description |
---|---|---|---|
Response | 0x06 |
1 byte |
If error code |
0x07 | 1 byte | 0x00 if successful, otherwise an error code is received |