The ATECC608A-TNGTLS is a member of the Microchip’s Trust&GO CryptoAuthentication™ family of products. The Trust&GO products are easy to use, simple to implement and allow even low volume customers to implement security into their end system while leveraging Microchip’s expertise and infrastructure in secure provisioning.
The ATECC608A-TNGTLS device has been developed to take the guesswork out of adding security to an IoT- connected product. The product has been pre-configured to readily connect to the IoT Cloud through TLS connections.
In addition to the actual security device, Microchip has developed a series of tools that seamlessly integrate with our hardware devices to provide an easy path to develop your entire security solution. When the developers use Microchip’s software security tools, they eliminate the complexity of setting up their own infrastructure and provide a rapid path to initial prototypes and production.