DC Parameters: All I/O Interfaces

Table 1. DC Parameters on All I/O Interfaces
Parameter Sym. Min. Typ. Max. Units Conditions
Ambient Operating Temperature TA -40 +85 °C Standard Industrial Temperature Range
Power Supply Voltage VCC 2.0 5.5 V
Active Power Supply Current ICC 2 3 mA Waiting for I/O during I/O transfers or execution of non-ECC commands. Independent of Clock Divider value.
14 mA During ECC command execution. Clock divider = 0x0
Idle Power Supply Current IIDLE 800 µA When device is in Idle mode, 
VSDA and VSCL < 0.4V or > VCC – 0.4
Sleep Current ISLEEP 30 150 nA When device is in Sleep mode, VCC ≤ 3.6V,
VSDA and VSCL < 0.4V or > VCC  – 0.4, TA ≤ +55°C
2 µA When device is in Sleep mode.

Over full VCC and temperature range.

Output Low Voltage VOL 0.4 V When device is in Active mode, 
VCC = 2.5 to 5.5V
Output Low Current IOL 4 mA When device is in Active mode, 
VCC = 2.5 to 5.5V, VOL = 0.4V
Theta JA ƟJA 166 °C/W SOIC (SSH)
173 °C/W UDFN (MAH)