The GenKey
command can be used to generate an ephemeral ECC
private key and place it in SRAM where there is no limit on writing to a memory
location. This key cannot be read out but may be used by the ECDH
command.
Opcode |
Mode |
KeyID |
OtherData |
Comment |
---|---|---|---|---|
0x40 | 0x04 | 0xFF FF | 0x00 00 00 |
|
Name | Size | Response |
---|---|---|
Response | 1 byte | If an ECC Fault code has been generated due to a command error |
64 bytes | Public keys X and Y coordinate the command’s success |