The ATECC608A-TNGTLS is fabricated with Microchip’s high reliability CMOS EEPROM manufacturing technology.
Parameter | Min. | Typ. | Max. | Units |
---|---|---|---|---|
Write Endurance at +85°C (Each Byte) | 400,000 | — | — | Write Cycles |
Data Retention at +55°C | 10 | — | — | Years |
Data Retention at +35°C | 30 | 50 | — | Years |
Read Endurance | Unlimited | Read Cycles |