Lock
CommandFor the
ATECC608A-TNGTLS, the Configuration zone has already been
locked and the access policies of the Data zone have already
been enforced. However, several of the data slots can still
be updated through the use of other commands. If so desired,
some of these slots can be permanently locked from future
updates by using the Slot Locking mode of the
Lock
command.