- Operating Temperature
- -40°C to +85°C
- Storage Temperature
- -65°C to +150°C
- Maximum Operating Voltage
- 6.0V
- DC Output Current
- 5.0 mA
- Voltage on any pin -0.5V to (VCC +
0.5V)
- -0.5V to (VCC + 0.5V)
- ESD Ratings:
- Human Body Model(HBM) ESD
- >4kV
- Charge Device Model(CDM) ESD
- >1kV
Note: Stresses beyond
those listed under “Absolute Maximum Ratings” may cause permanent damage to the device.
This is a stress rating only and functional operation of the device at these or any other
conditions beyond those indicated in the operational sections of this specification are not
implied. Exposure to absolute maximum rating conditions for extended periods may affect
device reliability.