The Slot Lock mode of the Lock
command is used to individually lock
slots. Any slot that has the Lockable bit set and has not previously been slot-locked
can be locked to prevent any further updates. This process is not reversible. Once a
slot has been locked, it is permanently locked. In this mode of operation, the Summary
CRC and Data fields are ignored.
For the ATECC608A-TNGTLS, the following individual slots may be locked: Slots 2-4, 6 and slot 8.
Opcode |
Mode (1 Byte) |
Summary CRC |
Data |
Description |
---|---|---|---|---|
0x17 | 8’b00[bb_bb]10(1) | 0x00 00 | — | Individual Slot Lock |
Name | Size | Description |
---|---|---|
Response | 1 byte | 0x00 if the command successfully locks the slot. An error code will output if the command fails. |