Features
- Fully
Specified Configuration Zone
- I2C Interface with One-Time Changeable I2C Address
- One Permanent Primary P-256 Elliptic
Curve Cryptography (ECC secp256r1) Private Key Fixed at Manufacturing Time
- One Internal Sign Private Key for Key
Attestation
- Three Secondary P-256 ECC Private
Keys that Can Be Regenerated by the User
- Signer Public Key from Signer
Certificate
- IO Protection Key Slot to Protect
I2C Communication
- ECDH/KDF Key Slot Capable of Being
Used with AES Keys and Commands
- X.509 Compressed Certificate
Storage
- Available in 8-Pad UDFN and 8-Pin SOIC Packages in 2k or 100
unit production quantities.