Clear text reads are always possible from the Configuration and OTP zones of the ATECC608A-TNGTLS device. Specific slots within the Data zone may be readable as clear text based on the access policies that have been set. Either 4-byte or 32-byte reads are possible on any of these zones.
For the ATECC608A-TNGTLS device, Slots 5, 8 and 10-12 contain data that can be read as clear text.
Opcode |
Mode |
Address |
Description |
---|---|---|---|
0x02 | 0x00 | See Section Address Encoding. | 4-byte Configuration zone read |
0x80 | See Section Address Encoding. | 32-byte Configuration zone read | |
0x01 | See Section Address Encoding. | 4-byte OTP zone read | |
0x81 | See Section Address Encoding. | 32-byte OTP zone read | |
0x02 | See Section Address Encoding. | 4-byte Data zone read | |
0x82 | See Section Address Encoding. | 32-byte Data zone read |
Name | Size | Description |
---|---|---|
Data Contents | 4 bytes | 4 bytes transmitted [0:3] |
32 bytes | 32 bytes transmitted [0:31] |