The TWI peripheral in tinyAVR 1-series and tinyAVR 0-series is the same, but only tinyAVR 1-series has an option to select alternate pin locations for the SDA and SCL pins. Note that 8-pin devices do not have alternate pin locations for TWI.