The following figure shows the tinyAVR 1-series devices, laying out pin
count variants and memory sizes:
- Vertical migration upwards is
possible without code modification, as these devices are pin compatible and
provide the same or more features. Downward migration may require code
modification due to fewer available instances of some peripherals.
- Horizontal migration to the left
reduces the pin count and, therefore, the available features.
Figure 1. tinyAVR® 1-series Overview
Devices with different Flash memory size typically also have different
SRAM and EEPROM.